Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
3L Corning® Reusable Glass Spinner Flask with 100 mm Flat Center Cap and 2 Angled Sidearms
Product Number4500-3L
- 3L capacity
- 100mm center neck and 45mm sidearm neck diameters
- Side baffles enhance aeration and agitation of flask contents
- Proprietary “stretch” impeller design ensures optimal stirring
- Sidearm designs permit easy access of 25 and 50 mL pipets
- Vessels are borosilicate glass. Other parts are made of materials that can be cleaned and sterilized to minimize the risk of cytotoxicity.
- Consistent height to width ratios for greater predictability in scale up across the full range of vessel sizes
$1,094.50 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 4500-3L |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Corning® |
Maximum Working Volume | 3 L |
Sidearm Openings | 2 |
Sidearm Style | 45° |
Sidearm Cap Diameter | 45 mm (approx.) |
Cap Style | Screw cap |
Cap Material | Polypropylene |
Cap Color | Orange |
Thread Finish | 45 |
Diameter | 186 mm (approx.) |
Sidearm I.D. | 29 mm (approx.) |
Sterile | No |
Feature | Reusable |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.34524002
- Quality Certificate - Lot No.31124002
- Quality Certificate - Lot No.29624002
- Quality Certificate - Lot No.28224002
- Quality Certificate - Lot No.26224002
- Quality Certificate - Lot No.25424002
- Quality Certificate - Lot No.24124002
- Quality Certificate - Lot No.21924002
- Quality Certificate - Lot No.21424002
- Quality Certificate - Lot No.20024002
- Quality Certificate - Lot No.19124002
- Quality Certificate - Lot No.16324002
- Quality Certificate - Lot No.12824002
- Quality Certificate - Lot No.12124002
- Quality Certificate - Lot No.07924002
- Quality Certificate - Lot No.34123002
- Quality Certificate - Lot No.33323002
- Quality Certificate - Lot No.31823002
- Quality Certificate - Lot No.31123002
- Quality Certificate - Lot No.28423002
- Quality Certificate - Lot No.22723002
- Quality Certificate - Lot No.22223002
- Quality Certificate - Lot No.12123002
- Quality Certificate - Lot No.08123002
- Quality Certificate - Lot No.04523002
- Quality Certificate - Lot No.03123002
- Quality Certificate - Lot No.34022002
- Quality Certificate - Lot No.33322001
- Quality Certificate - Lot No.30022001
- Quality Certificate - Lot No.27922002