Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Falcon® 25cm² Rectangular Canted Neck Cell Culture Flask with Vented Cap
Product Number353109

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.
(This is suggested replacement for 3056.)
- Secure stacking provides stability from accidental tips or spills
- Nonpyrogenic
- Volumetric graduations and writing patch
- Vented caps incorporate a 0.2 µm hydrophobic membrane for optimal gas exchange
- Growth area and volume are nominal

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
161,96 € per case
Added to Your Shopping Cart
Details
Product Number | 353109 |
Qty./Pk | 20 / Pk |
Qty./Cs | 100 / Cs |
Brand | Falcon® |
Flask Shape | Rectangular |
Neck Style | Canted |
Surface Treatment | TC-Treated |
Graduations | Oui |
Cap Style | Vented |
Cap Diameter | 20 mm |
Cap Color | Blue |
Sterile | Yes |
Graduation Range | 5 - 40 mL |
Surface Area | 25 cm² |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.9315003
- Quality Certificate - Lot No.9308002
- Quality Certificate - Lot No.9293009
- Quality Certificate - Lot No.9289002
- Quality Certificate - Lot No.9249003
- Quality Certificate - Lot No.9244015
- Quality Certificate - Lot No.9237007
- Quality Certificate - Lot No.9233006
- Quality Certificate - Lot No.9229001
- Quality Certificate - Lot No.9197001
- Quality Certificate - Lot No.9196002
- Quality Certificate - Lot No.9172009
- Quality Certificate - Lot No.9169008
- Quality Certificate - Lot No.9140017
- Quality Certificate - Lot No.9134012
- Quality Certificate - Lot No.9125009
- Quality Certificate - Lot No.9107005
- Quality Certificate - Lot No.9101005
- Quality Certificate - Lot No.9098014
- Quality Certificate - Lot No.9070018
- Quality Certificate - Lot No.9001015
- Quality Certificate - Lot No.8347004
- Quality Certificate - Lot No.8344018
- Quality Certificate - Lot No.8291012
- Quality Certificate - Lot No.8291011
- Quality Certificate - Lot No.8281001
- Quality Certificate - Lot No.8254021
- Quality Certificate - Lot No.8113003
- Quality Certificate - Lot No.8107002
- Quality Certificate - Lot No.8100002