Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® 75cm² Rectangular Canted Neck Cell Culture Flask with Plug Seal Cap
Product Number353133
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$197.12 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 353133 |
Qty./Pk | 5 / Pk |
Qty./Cs | 60 / Cs |
Brand | Falcon® |
Flask Shape | Rectangular |
Neck Style | Canted |
Surface Treatment | Not Treated |
Graduations | Yes |
Cap Style | Plug seal |
Cap Diameter | 28 mm |
Cap Color | White |
Sterile | Yes |
Graduation Range | 10 - 200 mL |
Surface Area | 75 cm² |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.9196004
- Quality Certificate - Lot No.9105018
- Quality Certificate - Lot No.8316021
- Quality Certificate - Lot No.8134003
- Quality Certificate - Lot No.7302004
- Quality Certificate - Lot No.7192010
- Quality Certificate - Lot No.7087001
- Quality Certificate - Lot No.6290013
- Quality Certificate - Lot No.6242015
- Quality Certificate - Lot No.6108014
- Quality Certificate - Lot No.5273004
- Quality Certificate - Lot No.5256006
- Quality Certificate - Lot No.5102023
- Quality Certificate - Lot No.4134007
- Quality Certificate - Lot No.3361005
- Quality Certificate - Lot No.3195005
- Quality Certificate - Lot No.3150001
- Quality Certificate - Lot No.3118003
- Quality Certificate - Lot No.2178009
- Quality Certificate - Lot No.2161005
- Quality Certificate - Lot No.2025007
- Quality Certificate - Lot No.1024013
- Quality Certificate - Lot No.0184001
- Quality Certificate - Lot No.0023014