Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® 150cm² Rectangular Canted Neck Cell Culture Flask with Vented Cap
Product Number355001
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.
- Secure stacking provides stability from accidental tips or spills
- Nonpyrogenic
- Volumetric graduations and writing patch
- Vented caps incorporate a 0.2 µm hydrophobic membrane for optimal gas exchange
- Growth area and volume are nominal
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$256.31 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 355001 |
Qty./Pk | 5 / Pk |
Qty./Cs | 40 / Cs |
Brand | Falcon® |
Flask Shape | Rectangular |
Neck Style | Canted |
Surface Treatment | TC-Treated |
Graduations | Yes |
Cap Style | Vented |
Cap Diameter | 33 mm |
Cap Color | Blue |
Sterile | Yes |
Graduation Range | 25 - 325 mL |
Surface Area | 150 cm² |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.9348005
- Quality Certificate - Lot No.9343006
- Quality Certificate - Lot No.9338002
- Quality Certificate - Lot No.9335014
- Quality Certificate - Lot No.9329010
- Quality Certificate - Lot No.9322010
- Quality Certificate - Lot No.9310004
- Quality Certificate - Lot No.9305019
- Quality Certificate - Lot No.9299008
- Quality Certificate - Lot No.9296004
- Quality Certificate - Lot No.9291006
- Quality Certificate - Lot No.9286008
- Quality Certificate - Lot No.9258011
- Quality Certificate - Lot No.9249004
- Quality Certificate - Lot No.9244018
- Quality Certificate - Lot No.9224015
- Quality Certificate - Lot No.9217011
- Quality Certificate - Lot No.9213017
- Quality Certificate - Lot No.9205001
- Quality Certificate - Lot No.9196006
- Quality Certificate - Lot No.9186002
- Quality Certificate - Lot No.9176008
- Quality Certificate - Lot No.9174009
- Quality Certificate - Lot No.9172011
- Quality Certificate - Lot No.9166001
- Quality Certificate - Lot No.9158003
- Quality Certificate - Lot No.9147006
- Quality Certificate - Lot No.9144009
- Quality Certificate - Lot No.9140025
- Quality Certificate - Lot No.9133024