- For series 4510, 4512, and 4514 spinner flasks when coupled to a direct drive motor.
- Paddle assemblies will couple to 100 mm and 120 mm cap assemblies.
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
---|---|---|---|---|---|---|---|
4515-15L | Paddle Assembly for 15L Corning® Reusable Spinner Flask with Direct Drive Overhead Motor | 1 / Pk | 1 / Cs | Corning® | $284.24 | per case | |
4515-36L | Paddle Assembly for 36L Corning® Reusable Spinner Flask with Direct Drive Overhead Motor | 1 / Pk | 1 / Cs | Corning® | $277.68 | per case | |
4515-8L | Paddle Assembly for 8L Corning® Reusable Spinner Flask with Direct Drive Overhead Motor | 1 / Pk | 1 / Cs | Corning® | $281.08 | per case |