Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Primaria™ 6-well Cell Clear Flat Bottom Surface-Modified Multiwell Culture Plate, with Lid, Sterile,50/Case
Product Number353846
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
Corning® Primaria™ 6-well Clear Multiwell Plate is comprised of clear surface-modified polystyrene for enhanced cell culture. Flat bottom, with low evaporation lid, individually wrapped, sterile, 50/case
- Crystal-grade virgin polystyrene
- Nonpyrogenic
- Corning® Primaria™ surface treatment
- Convenient, peel-open medical-style packaging for individual product presentation
- Individual trays are PET (Code 1) and recyclable
- Working volume of Media is 2.5-3 mL
- Working volume of Trypsin is 0.2-0.3 mL (Your lab protocol may call for another proteolytic enzyme.)
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$216.11 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 353846 |
Qty./Pk | 1 / Pk |
Qty./Cs | 50 / Cs |
Brand | Corning® |
Cell Growth Area | 9.6 cm² |
Surface Treatment | Corning Primaria |
Sterile | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.9260007
- Quality Certificate - Lot No.9111006
- Quality Certificate - Lot No.8290016
- Quality Certificate - Lot No.8225018
- Quality Certificate - Lot No.8079009
- Quality Certificate - Lot No.7288022
- Quality Certificate - Lot No.6290052
- Quality Certificate - Lot No.6283037
- Quality Certificate - Lot No.6269033
- Quality Certificate - Lot No.6255060
- Quality Certificate - Lot No.6052098
- Quality Certificate - Lot No.6045113
- Quality Certificate - Lot No.5291062
- Quality Certificate - Lot No.5060043
- Quality Certificate - Lot No.4285047
- Quality Certificate - Lot No.4173009
- Quality Certificate - Lot No.4152040
- Quality Certificate - Lot No.4054007
- Quality Certificate - Lot No.3296691
- Quality Certificate - Lot No.3292009
- Quality Certificate - Lot No.3269538
- Quality Certificate - Lot No.2345013
- Quality Certificate - Lot No.2341013
- Quality Certificate - Lot No.1324005
- Quality Certificate - Lot No.1323006
- Quality Certificate - Lot No.0167025
- Quality Certificate - Lot No.0167024
- Quality Certificate - Lot No.0087002
- Quality Certificate - Lot No.0086002