
Falcon® 12孔透明平底多孔细胞培养板,经TC处理,带盖,独立包装,无菌,50/箱
Product Number353043

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

Falcon® 12孔透明多孔板由经TC处理的聚苯乙烯制成。平底,带低蒸发盖,独立包装,无菌,50/箱。采用独特的迷宫式板盖、凝结环和深孔设计,有助于控制污染、减少蒸发,并最大限度降低边缘效应。可靠的真空等离子体组织培养处理可实现孔间和板间一致性。
- 透明级原生聚苯乙烯
- 无热原
- 经标准组织培养 (TC) 处理
- 便捷的易撕医用包装,单个产品独立包装
- 单个PET (代码1) 托盘,可回收
- 培养基工作体积为1.5-2.2 mL
- 胰蛋白酶工作体积为0.1-0.2 mL (您的实验方案可能需要另一种蛋白水解酶。)

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 353043 |
数量/包 | 1 /包 |
数量/箱 | 50 /箱 |
品牌 | Falcon® |
平板规格 | 12孔 |
孔形状 | 圆形 |
细胞生长面积 | 3.8 cm² |
表面处理 | 经TC处理 |
无菌 | 是 |
含盖 | 是 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.9329004
- Quality Certificate - Lot No.9326005
- Quality Certificate - Lot No.9325006
- Quality Certificate - Lot No.9322008
- Quality Certificate - Lot No.9314006
- Quality Certificate - Lot No.9314005
- Quality Certificate - Lot No.9312004
- Quality Certificate - Lot No.9309005
- Quality Certificate - Lot No.9259006
- Quality Certificate - Lot No.9255006
- Quality Certificate - Lot No.9252010
- Quality Certificate - Lot No.9251006
- Quality Certificate - Lot No.9247002
- Quality Certificate - Lot No.9244010
- Quality Certificate - Lot No.9204011
- Quality Certificate - Lot No.9203017
- Quality Certificate - Lot No.9200005
- Quality Certificate - Lot No.9197013
- Quality Certificate - Lot No.9193005
- Quality Certificate - Lot No.9191004
- Quality Certificate - Lot No.9186003
- Quality Certificate - Lot No.9184004
- Quality Certificate - Lot No.9182009
- Quality Certificate - Lot No.9141008
- Quality Certificate - Lot No.9136007
- Quality Certificate - Lot No.9132011
- Quality Certificate - Lot No.9127004
- Quality Certificate - Lot No.9122004
- Quality Certificate - Lot No.9085008
- Quality Certificate - Lot No.9080002