text.skipToContent text.skipToNavigation

More products coming back in stock every day! See our shopping list. for available high demand items.

Vacuum Filtration Systems

E-mail

  • Four sizes: 150 mL, 250 mL, 500 mL, and 1L with 45 mm neck size.
  • Low liquid retention funnel design.
  • Filters feature printing on the funnel for easy product identification.
  • Angled hose connector simplifies vacuum line attachment.
  • Receiver bottles feature easy grip sides for improved handling.
  • Extra plastic storage bottles are available.
  • Prefilters must be ordered separately.
  • Individually packaged.
  • Sterile.
  • Nonpyrogenic.
  • Caps for receiver bottles are sterile and individually packaged.

NOTE: Products manufactured in 2021 or 2022 may contain un-pouched caps. Please contact Corning with any additional questions.


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
431474 Corning® 1000 mL Vacuum Filter/Storage Bottle System, 0.1 µm Pore 54.5cm² PES Membrane, Sterile, 12/Case   1 / Pk     12 / Cs     Corning®   $298.76 per case
431475 Corning® 500 mL Vacuum Filter/Storage Bottle System, 0.1 µm Pore 33.2cm² PES Membrane, Sterile, 12/Case   1 / Pk     12 / Cs     Corning®   $204.07 per case