text.skipToContent text.skipToNavigation

 IMPORTANT UPDATE:  Some items may be delayed in shipping or out of stock due to extremely high demand.

Corning® Epidermal Growth Factor (EGF), Mouse Natural (Receptor Grade), 500µg, 100µg/Container, 5/Pack

Product Number 356010
E-mail


Corning® Epidermal Growth Factor (EGF), mouse natural (receptor grade),500µg, is a low-molecular-weight mitogenic protein that stimulates proliferation of a wide variety of cell types in vitro. 100µg/container, 5/pack. These growth factors have been used to promote long-term proliferation in cell culture and to induce cell differentiation in a variety of cell types under serum-free or reduced serum conditions.

Formulation

Lyophilized from ammonium acetate, carrier-free; reconstitute in dH2O

Preparation and Storage

Stable for at least three months at 2° to 8°C (lyophilized) or =one month solubilized at -20°C . Do not store in frost-free freezer. Avoid multiple freeze/thaws.

Quality

  • Purity: >98% by SDS-PAGE and pH 9.9 PAGE
  • Tested for ability to stimulate proliferation of human foreskin fibroblasts in serum-containing medium
  • Filtered (0.2 µm membrane) and tested and found negative for bacteria, fungi, and mycoplasma

Source

Male mouse submaxillary glands

Molecular Weight

6.1 kD

Purification

EGF, mouse natural (receptor grade) - Purified by BioGel® P10/DEAE chromatography

Tip

Recommended concentration: Approximately 5 ng/ mL medium depending on cell type

Storage

Shelf life: >= 3 months from date of shipment at 2-8°C (lyophilized) or >= one month at -20°C (solubilized)




This product is non-returnable. If you have any questions, please contact us immediately.


$765.49 per each

Out of Stock

Details
Product Number   356010
Qty./Pk   1 / Pk  
Qty./Cs   1 / Ea  
Brand   Corning®  
Size   500 µg  
Storage Recommendation   refrigerated shipping  
Specifications Documents