text.skipToContent text.skipToNavigation

 IMPORTANT UPDATE:  Some items may be delayed in shipping or out of stock due to extremely high demand.

Corning® Basic Fibroblast Growth Factors (bFGF), Human Recombinant, 50µg, 5µg/Container, 10/Pack

Product Number 356060
E-mail


Corning® basic Fibroblast Growth Factor (bFGF), human recombinant, 50µg, is a heparin-binding mitogenic protein that enhances the proliferation of a wide variety of cell types under serum-free or serum-reduced conditions. 5µg/container, 10/pack, formerly Cat. #40060A. These growth factors have been used to promote long-term proliferation in cell culture and to induce cell differentiation in a variety of cell types under serum-free or reduced serum conditions.

Formulation

Lyophilized from phosphate buffered saline, carrier-free; reconstitute in dH2O or serum-free medium

Preparation and Storage

Stable for at least three months at -20°C (lyophilized) or = one month solubilized at -20°C. Do not store in frost-free freezer. Avoid multiple freeze/thaws.

Quality

  • Purity: > 95% by SDS-PAGE
  • Tested for ability to promote proliferation of FBHEC
  • Filtered (0.2 µm membrane) and tested and found negative for bacteria, fungi and mycoplasma
  • Recombinant, E. coli

Molecular Weight

17 kD

Tip

Recommended concentration: 1 to 20 ng/ mL of medium depending on cell type




This product is non-returnable. If you have any questions, please contact us immediately.


$487.25 per each

Less than 10 in Stock

Details
Product Number   356060
Qty./Pk   1 / Pk  
Qty./Cs   1 / Ea  
Brand   Corning®  
Size   50 µg  
Storage Recommendation   refrigerated shipping  
Specifications Documents