Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
Corning® LSE™ Compact Centrifuge, 120V
Product Number6755
![Corning® LSE™ Compact Centrifuge, 120V](https://www.corning.com/catalog/cls/products/c/corningLSECompactCentrifuge/images/6755_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
![Corning® LSE™ Compact Centrifuge, 120V](https://www.corning.com/catalog/cls/products/c/corningLSECompactCentrifuge/6755/images/6755_B.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
![Corning® LSE™ Compact Centrifuge, 120V](https://www.corning.com/catalog/cls/products/c/corningLSECompactCentrifuge/6755/images/6755_C.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
![Corning® LSE™ Compact Centrifuge, 120V](https://www.corning.com/catalog/cls/products/c/corningLSECompactCentrifuge/6755/images/6755_D.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
![Corning® LSE™ Compact Centrifuge, 120V](https://www.corning.com/catalog/cls/products/c/corningLSECompactCentrifuge/6755/images/6755_E.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
The Corning® LSE™ Compact Centrifuge is a space saving centrifuge ideal for use in Life Science and Industrial Research labs. Three angle rotors are available for use with the Corning LSE Compact Centrifuge, which can accommodate tube sizes of 15 mL, 50 mL, and 1.5/2.0 mL microcentrifuge tubes. In addition the LSE Compact Centrifuge will accommodate a swing-out rotor for 6 x 5 mL tubes. Optional adapters accommodate other various tube sizes including standard conical tubes and round bottom tubes. The LSE Compact Centrifuge has a maximum g-force of 4,185 x g. Other features include an electronic lid lock system, over speed protection, and an automatic shut off imbalance detection system. The Corning LSE Compact centrifuge is cold room compatible. Rotors are sold separately.
- Capacity of 12 x 15 mL or 6 x 50 mL rotor
- Maximum speed 6,000rpm/4,185 x g
- Accepts both conical and round bottom tubes
- Space saving footprint
$2,673.74 per case
In Stock
Product Number | 6755 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Corning® |
Power | 120V, 60Hz |
Speed | 200 - 6000 rpm |
Corning® LSE™ Adapters for 5/7 mL Tubes in 50 mL Rotor
480141Less than 10 in Stock
Corning® LSE™ Adapters for 5/7/10 mL Tubes in 15 mL Rotor
480142Less than 10 in Stock