Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® LSE™ High Speed Microcentrifuge, 120V, US Plug
Product Number6765-HS
The Corning LSE High Speed Microcentrifuge features an easy-to-use, digital control interface and high-speed performance for quick nucleic acid and protein separations. Two control knobs are used to precisely set rotor speed and run time, and parameters are shown on the easy-to-read LED displays. Press the “Speed/G-Force” knob to toggle the display between rpm and calculated g-force. The LSE High Speed Microcentrifuge incorporates a brushless drive and unique air cooling system to both reduce noise and minimize sample heating even during prolonged runs at maximum speed. Rotor included.
- Fast acceleration to a maximum speed 13,300 rpm/16,300 x g
- Complete with easy access, 24 x 1.5/2.0 mL rotor
- Precise, digital control system
- Set and view rotor speed in rpm or g-force
- Quiet and cool running, even at maximum speed
$2,318.62 per case
Out of Stock
| Product Number | 6765-HS |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Corning® |
| Power | 120V, 60Hz |
| Speed | 500 - 13300 rpm |
| Application | Diagnostics |