Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® Axyspin Mini Plate Spinner Centrifuge, 100-240V, US Plug
Product NumberPLATESPINNER
The Axygen Axyspin Plate Spinner is the first centrifuge designed specifically for quick and easy centrifugation of samples in PCR plates or microplates.
- Capacity for two standard plates
- Top loading design
- Exceptionally small footprint
- Starts and stops in seconds
- Use before and after thermal cycling to improve PCR yield
- Quickly spin down droplets and condensation
- Accepts skirted and non-skirted and all standard PCR plates
- Less than ¼ the size of most plate centrifuges
- Maximum Capacity: 2 standard PCR or microtiter microplates
- Ambient Operating Range 4° to 35°C
$847.15 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | PLATESPINNER |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Axygen® |
| Dimensions L x W x H | 7.5 x 8.6 x 7.3 in. |
| Application | Diagnostics |
| Weight | 5.7 lbs. |
Specifications Documents