More products coming back in stock every day! See our shopping list. for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® Mini Plate Spinner Centrifuge, 230V
Product NumberPLATESPINNER-230UK
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
This item will be discontinued when inventory reaches 0.
The Axygen Axyspin Plate Spinner is the first centrifuge designed specifically for quick and easy centrifugation of samples in PCR plates or microplates.
- Capacity for two standard plates
- Top loading design
- Exceptionally small footprint
- Starts and stops in seconds
- Use before and after thermal cycling to improve PCR yield
- Quickly spin down droplets and condensation
- Accepts skirted and non-skirted and all standard PCR plates
- Less than ¼ the size of most plate centrifuges
- Maximum Capacity: 2 standard PCR or microtiter microplates
- Ambient Operating Range 4° to 35°C
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | PLATESPINNER-230UK |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Axygen® |
Application | Diagnostics |
Specifications Documents