Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 5 x 7 Inch Top PC-420D Stirring Hot Plate Kit with Digital Displays, 120V/60Hz
Product Number6795-420KIT

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

This Corning® kit Cat. No. 6795-420KIT includes:
- Cat. No. 6795-420D, one stirring hot plate
- Cat. No. 6795PR, external temperature controller
- Cat. No 440129, vertical support rod. Supplied as two 9 inch (22.9cm) support rods that can be screwed together (18 inches)
- Cat. No. 6970SR, stir bar retriever
Available for purchase separately and not included in the kit:
- Cat. No. 440140, boss head clamp
- Cat. No. 440141, holding rod
Performance Features:
- Microprocessor maintains consistent and repeatable temperature settings from 5°C (if ambient temperature is 0°C or lower) up to 550°C.
- Digital LED temperature display is adjustable in 5°C increments and blinks until set temperature is reached.
- External temperature controller truly controls temperature inside the vessel.
- Exclusive closed-loop stirring control monitors and regulates the stirring speed from 60-1150 RPM for aqueous, viscous, or semi-solid solutions.
- Stronger, larger magnet improves stir bar coupling combined with automatic ramp up speed adjustment minimizes decoupling.
- 2 year warranty for Cat. No. 6795-420D
- UL and cUL approved
- For information on repairs or replacement parts, please contact Corning customer Service or your Authorized Repair Facilities.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 6795-420KIT |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Corning® |
Number of Stirring Positions | 1 |
Top Size | 5 x 7 inches |
Power | 120V, 60Hz |
Amperage | 5.9 |
Watts | 698 |
Components Included | Includes an external temperature controller, two 9" (22.9cm) support rods and stir bar retriever Includes an external temperature controller, two 9" (22.9cm) support rods and stir bar retriever |
Stir Range | 60 - 1150 rpm |
Temperature Range | 5 to 550° C (41 to 1022°F) |
Specifications Documents