Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
Corning® 1 x 3/8 Inch PTFE-Coated Magnetic Stir Bar
Product Number401435
![](https://www.corning.com/media/worldwide/global/images/leaf.png/jcr:content/renditions/original)
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
![Corning® 1 x 3/8 Inch PTFE-Coated Magnetic Stir Bar](https://www.corning.com/catalog/cls/products/c/corningMagneticStirBarsRetriever/401435/images/401435_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
These 1 x 3/8 inch (2.54 x 0.95cm) Corning® magnetic stir bars are Polytetrafluorethylene (PTFE)-coated for increased chemical resistance. Ideal for use with Corning PC-210/220 and PC-410/420 stirrers.
![](https://www.corning.com/media/worldwide/global/images/leaf.png/jcr:content/renditions/original)
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$47.97 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 401435 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Corning® |
Length | 25.4 mm (approx.) |
O.D. | 9.5 mm (approx.) |
Use With Model | All PC-200 and 400 Series Hot Plates and Stirrers |
Specifications Documents