Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 11 x 11 Inch Top PC-611 Stirrer, 120V/60Hz
Product Number6795-611
These Corning® PC-611 stirrers have an 11 x 11 inch plastic (ABS) top and can stir large volumes of liquid with ease. These stirrers are designed for 5 gallon vessels (19L), but can stir up to 10 gallons and can handle many applications that previously required an overhead stirrer. This powerful stirring is achieved with a very compact design that conserves bench space. The stirrer uses a magnet that is constructed out of rare earth for exceptional coupling strength. The magnet’s strength also centers the stir bar quickly inside the vessel. They operate on 120V/60Hz and are UL and CUL approved to meet needs in North America and other locations with similar requirements. Heavy duty motor and rugged plastic (ABS) top will provide years of reliable service. -More compact and lower cost than competitive units. -UL/CUL approved. -1 year warranty. Stir Range 100 - 1500 RPM. Weight is 5 Kg (approx).
$1,084.89 per case
Less than 10 in Stock
| Product Number | 6795-611 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Corning® |
| Number of Stirring Positions | 1 |
| Top Size | 11 x 11 inches or 27.8 x 27.8 cm |
| Power | 120V, 60Hz |
| Amperage | 1.2 |
| Watts | 144 |
| Stir Range | 100 - 1500 rpm |