Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® Plastic Clamp, 125 mL
Product Number480149

$35.91 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 480149 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Corning® |
Use With Model | Corning LSE Benchtop Shaking Incubator |
Temperature Range | Ambient +5° C to 80° C |
Specifications Documents