text.skipToContent text.skipToNavigation

 IMPORTANT UPDATE:  Online ordering is now available for Media and Biologics products. For assistance with other products, please  click here.

Corning® Gosselin™ Blender, 400 mL, 115V

Product Number S-BLENDER-1A
E-mail

The Corning Gosselin S-Blender-1A is a high performance blender for microbiological sample preparation. The blender, which is suitable for a range of sample dilutions between 80 and 400 mL, ensures quick and accurate blending of any sample including food, agricultural, chemical, and cosmetic.

Easy to clean:

  • Removable stainless steel paddles
  • Autoclavable paddles and door
  • Removable blending chamber
  • Integrated waste drawer

Adjustable speed, time, and blending strength:

  • Blending capacity: 80 to 400 mL bags
  • Digital control, keypad, and LCD display
  • Remaining time display
  • Program setting mode (9 programs)
  • Adjustable timer: 10 seconds to 210 seconds or continuous
  • Adjustable speed (strokes/min.): slow (450), normal (550), and fast (650)

Other Features:

  • Low noise level (51dbA)
  • Protection of the motor and machinery: electronic circuit breaker, no access to the chamber during operation, door-activated start/stop
  • Warranty: 3 years
  • Spare parts list available
  • Regional service centers available for maintenance

 


$5,034.40 per case

Contact Customer Service

Out of Stock

Details
Product Number   S-BLENDER-1A
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   Corning®  
Application   Food and Beverage Testing  
Specifications Documents