text.skipToContent text.skipToNavigation

Corning® Gosselin™ Autoclavable Bags

电子邮件

  • Polypropylene (PP) resistant bags
  • Thermal resistance 134°C
  • Transparent


产品

产品编号 产品名称 可高压灭菌 Qty./Pk Qty./Cs 规格
SA03-10 Corning® Gosselin™ Autoclavable Bag, 3 L, Black Biohazard Logo, PP, 40 µm, 500/Case   是     1 / Pk     500 / Cs   N/A per case
SA09-10 Corning® Gosselin™ Autoclavable Bag, 9 L, Black Biohazard Logo, PP, 40 µm, 500/Case   1 / Pk     500 / Cs   N/A per case
SA14-10 Corning® Gosselin™ Autoclavable Bag, 14 L, Black Biohazard Logo, PP, 40 µm, 500/Case   1 / Pk     500 / Cs   N/A per case
SA21-10 Corning® Gosselin™ Autoclavable Bag, 21 L, Black Biohazard Logo, PP, 40 µm, 500/Case   1 / Pk     500 / Cs   N/A per case
SA33-01 Corning® Gosselin™ Autoclavable Bag, 33 L, PP, 40 µm, 500/Case   500 / Pk     500 / Cs   N/A per case
SA33-10 Corning® Gosselin™ Autoclavable Bag, 33 L, Black Biohazard Logo, PP, 40 µm, 500/Case   1 / Pk     500 / Cs   N/A per case