text.skipToContent text.skipToNavigation

PYREX® VISTA™ Beakers, Standard Low Griffin

E-mail

These beakers with spout are manufactured to provide balance between thermal shock resistance and mechanical strength. For convenience, the 250 through 1000 mL beakers have a double graduated metric scale to indicate approximate content. All sizes have blue graduations and an extra large blue marking spot. The 10 mL size is not graduated. The beakers are designed to ASTM E-960.

Choose your specification

View Product

In Stock


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
70000-400 PYREX® VISTA™ Griffin Low Form 400 mL Beaker, Double Scale, Graduated   12 / Pk     24 / Cs     PYREX®   $107.26 per case