More products coming back in stock every day! See our shopping list. for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
PYREX® Griffin Low Form 3L Beaker, Double Scale, Graduated
Product Number1000-3L
![PYREX® Griffin Low Form 3L Beaker, Double Scale, Graduated](https://www.corning.com/catalog/cls/products/p/pyrexLFBeakerDSG/1000-3L/images/A1000-3L_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
3L beaker, with spout, manufactured with uniform wall thickness, offers optimum balance between thermal shock resistance and mechanical strength. For convenience, these beakers have a double graduated metric scale to indicate approximate content and an extra large marking spot. Reference: ASTM E-960.
$277.94 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 1000-3L |
Qty./Pk | 1 / Pk |
Qty./Cs | 6 / Cs |
Brand | PYREX® |
Capacity | 3 L |
Beaker Style | Griffin |
Graduation Increment | 125 mL |
Height | 216 mm (approx.) |
O.D. | 146 mm (approx.) |
Graduation Range | 250 mL - 2500 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.24422002
- Quality Certificate - Lot No.20321002
- Quality Certificate - Lot No.27619002
- Quality Certificate - Lot No.21118002
- Quality Certificate - Lot No.06017002
- Quality Certificate - Lot No.28915002
- Quality Certificate - Lot No.23114002
- Quality Certificate - Lot No.05013002
- Quality Certificate - Lot No.03712002
- Quality Certificate - Lot No.11409002
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.25307008
- Quality Certificate - Lot No.23306002
- Quality Certificate - Lot No.22808002
- Quality Certificate - Lot No.09106999
- Quality Certificate - Lot No.08607002
- Quality Certificate - Lot No.00207001