Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Reusable Plastic Low Form 3L Beaker, Polypropylene, Graduated
Product Number1000P-3L
Translucent polypropylene beakers printed with blue graduations.
$170.70 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 1000P-3L |
| Qty./Pk | 4 / Pk |
| Qty./Cs | 4 / Cs |
| Brand | Corning® |
| Capacity | 3 L |
| Beaker Style | Griffin |
| Graduation Increment | 500 mL |
| Height | 210 mm (approx.) |
| O.D. | 156 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.21125001
- Quality Certificate - Lot No.27024001
- Quality Certificate - Lot No.34223001
- Quality Certificate - Lot No.34123001
- Quality Certificate - Lot No.29823001
- Quality Certificate - Lot No.33922001
- Quality Certificate - Lot No.25022001
- Quality Certificate - Lot No.35121001
- Quality Certificate - Lot No.18221001
- Quality Certificate - Lot No.12521001
- Quality Certificate - Lot No.04121001
- Quality Certificate - Lot No.01321001
- Quality Certificate - Lot No.01520001
- Quality Certificate - Lot No.31119001
- Quality Certificate - Lot No.26719001
- Quality Certificate - Lot No.17819001
- Quality Certificate - Lot No.10019001
- Quality Certificate - Lot No.08019001
- Quality Certificate - Lot No.01119001
- Quality Certificate - Lot No.24718001
- Quality Certificate - Lot No.19718001
- Quality Certificate - Lot No.14318001
- Quality Certificate - Lot No.00918001
- Quality Certificate - Lot No.26317001
- Quality Certificate - Lot No.07517001
- Quality Certificate - Lot No.22316001
- Quality Certificate - Lot No.19316001
- Quality Certificate - Lot No.08216001
- Quality Certificate - Lot No.02516001
- Quality Certificate - Lot No.28815001