Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Reusable Plastic Low Form 50 mL Beaker, Polypropylene, Graduated
Product Number1000P-50
Translucent polypropylene beakers printed with blue graduations.
$43.00 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 1000P-50 |
| Qty./Pk | 12 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | Corning® |
| Capacity | 50 mL |
| Beaker Style | Griffin |
| Graduation Increment | 10 mL |
| Height | 60 mm (approx.) |
| O.D. | 41 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.01926001
- Quality Certificate - Lot No.28424001
- Quality Certificate - Lot No.23224001
- Quality Certificate - Lot No.12724001
- Quality Certificate - Lot No.28323001
- Quality Certificate - Lot No.33922001
- Quality Certificate - Lot No.30122001
- Quality Certificate - Lot No.01022001
- Quality Certificate - Lot No.22921001
- Quality Certificate - Lot No.02920001
- Quality Certificate - Lot No.00220001
- Quality Certificate - Lot No.32419001
- Quality Certificate - Lot No.23919001
- Quality Certificate - Lot No.17919001
- Quality Certificate - Lot No.17819001
- Quality Certificate - Lot No.14419001
- Quality Certificate - Lot No.14019001
- Quality Certificate - Lot No.25618001
- Quality Certificate - Lot No.10818001
- Quality Certificate - Lot No.05218001
- Quality Certificate - Lot No.34817001
- Quality Certificate - Lot No.27117001
- Quality Certificate - Lot No.19417001
- Quality Certificate - Lot No.10017001
- Quality Certificate - Lot No.32716001
- Quality Certificate - Lot No.29816001
- Quality Certificate - Lot No.22916001
- Quality Certificate - Lot No.10416001
- Quality Certificate - Lot No.06716001
- Quality Certificate - Lot No.34915001