Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
Corning® 3000 mL Beaker with Handle and Spout, Polypropylene
Product Number1015P-3L
![Corning® 3000 mL Beaker with Handle and Spout, Polypropylene](https://www.corning.com/catalog/cls/products/c/corningGraduatedBeakersWithHandleAndSpoutPP/images/1015P-graduated-beaker-with-handle_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
Translucent polypropylene beakers printed with blue graduations.
$137.91 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 1015P-3L |
Qty./Pk | 6 / Pk |
Qty./Cs | 6 / Cs |
Brand | Corning® |
Capacity | 3 L |
Graduation Increment | 50 mL |
Height | 243 mm (approx.) |
O.D. | 170 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.26923001
- Quality Certificate - Lot No.33922001
- Quality Certificate - Lot No.23422001
- Quality Certificate - Lot No.01422001
- Quality Certificate - Lot No.12621001
- Quality Certificate - Lot No.23420001
- Quality Certificate - Lot No.21219001
- Quality Certificate - Lot No.19418001
- Quality Certificate - Lot No.29017001
- Quality Certificate - Lot No.06216001
- Quality Certificate - Lot No.32414001
- Quality Certificate - Lot No.16914001
- Quality Certificate - Lot No.20211001
- Quality Certificate - Lot No.09811001
- Quality Certificate - Lot No.01411001
- Quality Certificate - Lot No.Generic