text.skipToContent text.skipToNavigation

 IMPORTANT UPDATE:  Online ordering is now available for Media and Biologics products and select cell culture vessels.
For assistance with other products, please  click here.

Corning® Gosselin™ Octagonal PET Bottle, 1 L, Graduated, 31 mm Tamper-evident Cap, Sterile, Pre-Assembled, 12/Pack, 48/Case

Product Number P1000B-03
E-mail


  • Break-resistant polyethylene terephthalate (PET) with transparency equivalent to glass
  • Molded graduations
  • Tamper-evident High-density Polyethylene (HDPE) cap
  • Film-packed with or without tray in folded outer bag



Contact Customer Service
Details
Product Number   P1000B-03
Qty./Pk   48 / Pk  
Qty./Cs   48 / Cs  
Brand   Corning®  
Capacity   10000 mL  
Neck Style   Narrow mouth  
Top Style   Threaded  
Cap Style   Screw Cap, Tamper Evident  
Cap Material   High density polyethylene  
Bottle Shape   Octagonal  
Cap Color   Natural  
Graduation Interval   1000 mL (approx.)  
Bottle Feature   Graduated ergonomic  
Height   212 mm  
O.D.   34.7 mm  
Sterile   Yes  
Application   Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences  
Specifications Documents