IMPORTANT UPDATE: Online ordering is now available for Media and Biologics products and select cell culture vessels.
For assistance with other products, please click here.
Limited Use
Select this option to continue as a guest or to order with a credit card at Corning's list price and register your tax-exempt status.
Full Service
Select this option to view your account specific pricing or to order with a purchase order or credit card.

Corning® Gosselin™ Octagonal PET Bottle, 1 L, Graduated, 31 mm Tamper-evident Cap, Sterile, Pre-Assembled, 12/Tray, 48/Case
Product Number P1000B-11- Break-resistant polyethylene terephthalate (PET) with transparency equivalent to glass
- Molded graduations
- Tamper-evident High-density Polyethylene (HDPE) cap
- Film-packed with or without tray in folded outer bag
Added to Your Shopping Cart
Details
Product Number | P1000B-11 |
Qty./Pk | 12 / Pk |
Qty./Cs | 48 / Cs |
Brand | Corning® |
Capacity | 1000 mL |
Neck Style | Narrow mouth |
Top Style | Threaded |
Cap Style | Screw Cap, Tamper Evident |
Cap Material | High density polyethylene |
Bottle Shape | Octagonal |
Cap Color | Natural |
Graduation Interval | 50 mL |
Bottle Feature | Graduated ergonomic |
Height | 212 mm |
O.D. | 63 mm (approx.) |
Sterile | Yes |
Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.760839
- Quality Certificate - Lot No.747007
- Quality Certificate - Lot No.745501
- Quality Certificate - Lot No.745225
- Quality Certificate - Lot No.738975
- Quality Certificate - Lot No.735915
- Quality Certificate - Lot No.735862
- Quality Certificate - Lot No.730656
- Quality Certificate - Lot No.722916
- Quality Certificate - Lot No.720825
- Quality Certificate - Lot No.716076
- Quality Certificate - Lot No.714828
- Quality Certificate - Lot No.712937
- Quality Certificate - Lot No.708097
- Quality Certificate - Lot No.706785
- Quality Certificate - Lot No.691239
- Quality Certificate - Lot No.687242
- Quality Certificate - Lot No.684967
- Quality Certificate - Lot No.678300
- Quality Certificate - Lot No.673643
- Quality Certificate - Lot No.671665
- Quality Certificate - Lot No.669400
- Quality Certificate - Lot No.667308
- Quality Certificate - Lot No.666378
- Quality Certificate - Lot No.662967
- Quality Certificate - Lot No.658392
- Quality Certificate - Lot No.649126
- Quality Certificate - Lot No.641989
- Quality Certificate - Lot No.638645
- Quality Certificate - Lot No.637371