text.skipToContent text.skipToNavigation

Corning® Gosselin™ Octagonal PET Bottle, 125 mL, Graduated, 31 mm Tamper-evident Cap, Sterile, Pre-assembled, 24/Tray, 336/Case

Product Number P125B-06
E-mail
  • Break-resistant polyethylene terephthalate (PET) with transparency equivalent to glass
  • Molded graduations
  • Tamper-evident High-density Polyethylene (HDPE) cap
  • Film-packed with or without tray in folded outer bag

$382.14 per case

Less than 10 in Stock

Details
Product Number   P125B-06
Qty./Pk   24 / Pk  
Qty./CS   336 / Cs  
Brand   Corning®  
Capacity   125 mL  
Bottle Style   Gas washing  
Neck Style   Wide Mouth  
Top Style   Standard Taper Joint  
Bottle Shape   Cylindrical  
Standard Taper Joint   29/42  
Graduation Interval   25 mL  
Porosity   Coarse  
Bottle Feature   Graduated ergonomic  
Feature   Reusable  
Height   105 mm (approx.)  
Height With Stopper   298 mm (approx.)  
Height Without Stopper   248 mm (approx.)  
O.D.   38 mm (approx.)  
Cross Section   53 mm (approx)  
Disc Diameter   12 mm (approx.)  
Inlet Outlet Tube O.D.   8 mm (approx.)  
Sterile   Yes  
Graduation Range   25 - 125 mL  
Specifications Documents