text.skipToContent text.skipToNavigation

Corning® Gosselin™ Octagonal PET Bottle, 125 mL, Graduated, 31 mm Tamper-evident Cap, Sterile, Pre-assembled, 24/Pack, 336/Case

Product Number P125B-08
E-mail
  • Break-resistant polyethylene terephthalate (PET) with transparency equivalent to glass
  • Molded graduations
  • Tamper-evident High-density Polyethylene (HDPE) cap
  • Film-packed with or without tray in folded outer bag

Contact Customer Service
Details
Product Number   P125B-08
Qty./Pk   24 / Pk  
Qty./CS   336 / Cs  
Brand   Corning®  
Capacity   500 mL  
Neck Style   Wide Mouth  
Top Style   Threaded  
Cap Style   Screw Cap, Tamper Evident  
Cap Material   High density polyethylene  
Bottle Shape   Octagonal  
Cap Color   Natural  
Graduation Interval   50 mL (approx.)  
Bottle Feature   Graduated ergonomic  
Height   173 mm (approx.)  
Cross Section   76mm (approx)  
Sterile   Yes  
Specifications Documents