More products coming back in stock every day! See our shopping list. for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Gosselin™ Octagonal PET Bottle, 250 mL, Graduated, 31 mm Tamper-evident Cap, Sterile, Assembled, 24/Pack, 144/Case
Product NumberP250B-50
- Break-resistant polyethylene terephthalate (PET) with transparency equivalent to glass
- Molded graduations
- Tamper-evident High-density Polyethylene (HDPE) cap
- Film-packed with or without tray in folded outer bag
$322.14 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | P250B-50 |
Qty./Pk | 24 / Pk |
Qty./Cs | 144 / Cs |
Brand | Corning® |
Capacity | 250 mL |
Neck Style | Narrow mouth |
Top Style | Threaded |
Cap Material | High density polyethylene |
Bottle Shape | Octagonal |
Cap Color | Natural |
Graduation Interval | 50 mL |
Bottle Feature | Graduated ergonomic |
Height | 133 mm |
O.D. | 34.7 mm |
Sterile | Yes |
Graduation Range | 50 - 250 mL |
Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.886169
- Quality Certificate - Lot No.879694
- Quality Certificate - Lot No.879693
- Quality Certificate - Lot No.876509
- Quality Certificate - Lot No.876508
- Quality Certificate - Lot No.876507
- Quality Certificate - Lot No.874494
- Quality Certificate - Lot No.873804
- Quality Certificate - Lot No.864468
- Quality Certificate - Lot No.854445
- Quality Certificate - Lot No.854444
- Quality Certificate - Lot No.852818
- Quality Certificate - Lot No.851280
- Quality Certificate - Lot No.851279
- Quality Certificate - Lot No.840306
- Quality Certificate - Lot No.839024
- Quality Certificate - Lot No.839023
- Quality Certificate - Lot No.839022
- Quality Certificate - Lot No.839021
- Quality Certificate - Lot No.838387
- Quality Certificate - Lot No.838386
- Quality Certificate - Lot No.838385
- Quality Certificate - Lot No.820119
- Quality Certificate - Lot No.818679
- Quality Certificate - Lot No.808941
- Quality Certificate - Lot No.808940
- Quality Certificate - Lot No.800976
- Quality Certificate - Lot No.800975
- Quality Certificate - Lot No.794799
- Quality Certificate - Lot No.794156