text.skipToContent text.skipToNavigation

Corning® Gosselin™ Octagonal PET Bottle, 500 mL, Graduated, 31 mm Tamper-evident Cap, Sterile, Pre-assembled, 12/Tray, 120/Case

Product Number P500B-12
E-mail
  • Break-resistant polyethylene terephthalate (PET) with transparency equivalent to glass
  • Molded graduations
  • Tamper-evident High-density Polyethylene (HDPE) cap
  • Film-packed with or without tray in folded outer bag

$254.07 per case

In Stock

Details
Product Number   P500B-12
Qty./Pk   12 / Pk  
Qty./CS   120 / Cs  
Brand   Corning®  
Capacity   500 mL  
Bottle Style   Gas washing  
Neck Style   Wide Mouth  
Top Style   Standard Taper Joint  
Bottle Shape   Cylindrical  
Standard Taper Joint   29/42  
Graduation Interval   50 mL  
Porosity   Coarse  
Bottle Feature   Graduated ergonomic  
Feature   Reusable  
Height   173 mm (approx.)  
Height With Stopper   290 mm (approx.)  
Height Without Stopper   240 mm (approx.)  
O.D.   51 mm (approx.)  
Cross Section   76 mm (approx)  
Disc Diameter   12 mm (approx.)  
Inlet Outlet Tube O.D.   8 mm (approx.)  
Sterile   No  
Graduation Range   50 - 500 mL  
Specifications Documents