Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 1700cm² Expanded Surface Polystyrene Roller Bottle with Easy Grip Cap, 2 per Bag, 40 per Case
Product Number430852

- Ribbed design provides twice the surface area with the same exterior dimensions.
- Bottles are manufactured from virgin polystyrene, caps from high density polyethylene
- Both resins meet the USP Class VI requirements for plastic containers and closures
- Treated for optimal cell attachment
- One piece seamless construction with printed graduations
- Printed lot numbers to aid in product traceability
- Sterilized and nonpyrogenic
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$782.10 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 430852 |
Qty./Pk | 2 / Pk |
Qty./Cs | 40 / Cs |
Brand | Corning® |
Cell Growth Area | 1700 cm² |
Neck Style | Wide Mouth |
Top Style | Threaded |
Cap Style | Easy Grip |
Cap Material | High density polyethylene |
Cap Diameter | 48 mm |
Cap Color | Orange |
Graduations | No |
Feature | Disposable |
Sterile | Yes |
Recommended Medium Volume | 340 - 510 mL |
O.D. | 117 mm (approx.) |
Height | 271 mm (approx.) |
Neck O.D. | 45 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.22825004
- Quality Certificate - Lot No.16625003
- Quality Certificate - Lot No.09925002
- Quality Certificate - Lot No.03925001
- Quality Certificate - Lot No.28824505
- Quality Certificate - Lot No.23124005
- Quality Certificate - Lot No.16624504
- Quality Certificate - Lot No.31823003
- Quality Certificate - Lot No.31323002
- Quality Certificate - Lot No.07023001
- Quality Certificate - Lot No.17422500
- Quality Certificate - Lot No.03922003
- Quality Certificate - Lot No.03622002
- Quality Certificate - Lot No.03122001
- Quality Certificate - Lot No.28221004
- Quality Certificate - Lot No.16621003
- Quality Certificate - Lot No.15221002
- Quality Certificate - Lot No.14721001
- Quality Certificate - Lot No.33620505
- Quality Certificate - Lot No.30220504
- Quality Certificate - Lot No.26020503
- Quality Certificate - Lot No.19020502
- Quality Certificate - Lot No.15620501
- Quality Certificate - Lot No.31219004
- Quality Certificate - Lot No.24719003
- Quality Certificate - Lot No.14219002
- Quality Certificate - Lot No.04319001
- Quality Certificate - Lot No.33818004
- Quality Certificate - Lot No.29018003
- Quality Certificate - Lot No.11018002