Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® CellBIND® 1700cm² Expanded Surface Polystyrene Roller Bottle with Easy Grip Cap, 20 per Bag, 20 per Case
Product Number431134

- Ribbed design provides twice the surface area with the same exterior dimensions.
- Bottles are manufactured from virgin polystyrene, caps from high density polyethylene
- Both resins meet the USP Class VI requirements for plastic containers and closures
- Treated with a Corning® CellBIND® surface treatment for enhanced cell attachment
- One piece seamless construction with printed graduations
- Printed lot numbers to aid in product traceability
- Sterilized and nonpyrogenic
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$1,044.89 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 431134 |
Qty./Pk | 20 / Pk |
Qty./Cs | 20 / Cs |
Brand | Corning® |
Cell Growth Area | 1700 cm² |
Neck Style | Wide Mouth |
Top Style | Threaded |
Cap Style | Easy Grip |
Cap Material | High density polyethylene |
Cap Diameter | 48 mm |
Cap Color | Orange |
Graduations | No |
Feature | Disposable |
Sterile | Yes |
Recommended Medium Volume | 340 - 510 mL |
O.D. | 117 mm (approx.) |
Height | 271 mm (approx.) |
Neck O.D. | 45 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.22525004
- Quality Certificate - Lot No.16425003
- Quality Certificate - Lot No.09925002
- Quality Certificate - Lot No.03925001
- Quality Certificate - Lot No.28824012
- Quality Certificate - Lot No.23024011
- Quality Certificate - Lot No.16624010
- Quality Certificate - Lot No.15324009
- Quality Certificate - Lot No.15124008
- Quality Certificate - Lot No.10924007
- Quality Certificate - Lot No.10324006
- Quality Certificate - Lot No.09924005
- Quality Certificate - Lot No.05324004
- Quality Certificate - Lot No.04924003
- Quality Certificate - Lot No.04624002
- Quality Certificate - Lot No.04324001
- Quality Certificate - Lot No.31923010
- Quality Certificate - Lot No.31523009
- Quality Certificate - Lot No.31223008
- Quality Certificate - Lot No.24723007
- Quality Certificate - Lot No.19923006
- Quality Certificate - Lot No.06923005
- Quality Certificate - Lot No.06423004
- Quality Certificate - Lot No.02123003
- Quality Certificate - Lot No.01523002
- Quality Certificate - Lot No.01223001
- Quality Certificate - Lot No.33222002
- Quality Certificate - Lot No.32522001
- Quality Certificate - Lot No.27421003
- Quality Certificate - Lot No.27021002