Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 1700cm² Expanded Surface Polystyrene Roller Bottle with Easy Grip Vent Cap, 20 per Bag, 20 per Case
Product Number431191

Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.
- Ribbed design provides twice the surface area with the same exterior dimensions.
- Bottles are manufactured from virgin polystyrene, caps from high density polyethylene
- Both resins meet the USP Class VI requirements for plastic containers and closures
- Treated for optimal cell attachment
- One piece seamless construction with printed graduations
- Printed lot numbers to aid in product traceability
- Sterilized and nonpyrogenic
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 431191 |
Qty./Pk | 20 / Pk |
Qty./Cs | 20 / Cs |
Brand | Corning® |
Cell Growth Area | 1700 cm |
Neck Style | Wide Mouth |
Top Style | Threaded |
Cap Style | Easy Grip vent |
Cap Material | High density polyethylene |
Cap Diameter | 48 mm |
Cap Color | Red |
Graduations | Yes |
Feature | Disposable |
Sterile | Yes |
Recommended Medium Volume | 340 - 510 mL |
O.D. | 117 mm (approx.) |
Height | 271 mm (approx.) |
Neck O.D. | 45 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.22625005
- Quality Certificate - Lot No.16525004
- Quality Certificate - Lot No.16325003
- Quality Certificate - Lot No.10625002
- Quality Certificate - Lot No.05125001
- Quality Certificate - Lot No.29924500
- Quality Certificate - Lot No.23524005
- Quality Certificate - Lot No.15324004
- Quality Certificate - Lot No.09924003
- Quality Certificate - Lot No.04724002
- Quality Certificate - Lot No.31123007
- Quality Certificate - Lot No.20223006
- Quality Certificate - Lot No.20123005
- Quality Certificate - Lot No.20023004
- Quality Certificate - Lot No.20023003
- Quality Certificate - Lot No.19923002
- Quality Certificate - Lot No.06423001
- Quality Certificate - Lot No.17722500
- Quality Certificate - Lot No.04322002
- Quality Certificate - Lot No.04122001
- Quality Certificate - Lot No.28121502
- Quality Certificate - Lot No.04921501
- Quality Certificate - Lot No.34120502
- Quality Certificate - Lot No.09020501
- Quality Certificate - Lot No.01420001
- Quality Certificate - Lot No.31019003
- Quality Certificate - Lot No.24119002
- Quality Certificate - Lot No.04219001
- Quality Certificate - Lot No.33718002
- Quality Certificate - Lot No.26118003