Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® Gosselin™ Octagonal PET Bottle, 125 mL, Graduated, 31 mm Tamper-evident Cap, Sterile, Assembled, 24/Pack, 336/Case
Product NumberP125B-50
- Break-resistant polyethylene terephthalate (PET) with transparency equivalent to glass
- Molded graduations
- Tamper-evident High-density Polyethylene (HDPE) cap
- Film-packed with or without tray in folded outer bag
$458.29 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | P125B-50 |
Qty./Pk | 24 / Pk |
Qty./Cs | 336 / Cs |
Brand | Corning® |
Capacity | 125 mL |
Neck Style | Narrow mouth |
Top Style | Threaded |
Cap Material | High density polyethylene |
Bottle Shape | Octagonal |
Cap Color | Natural |
Graduation Interval | 25 mL |
Bottle Feature | Graduated ergonomic |
Height | 105 mm |
O.D. | 34.7 mm |
Sterile | Yes |
Graduation Range | 25 - 125 mL |
Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.09925001
- Quality Certificate - Lot No.922963
- Quality Certificate - Lot No.918691
- Quality Certificate - Lot No.917864
- Quality Certificate - Lot No.908410
- Quality Certificate - Lot No.901603
- Quality Certificate - Lot No.897521
- Quality Certificate - Lot No.887523
- Quality Certificate - Lot No.887522
- Quality Certificate - Lot No.881084
- Quality Certificate - Lot No.878422
- Quality Certificate - Lot No.875814
- Quality Certificate - Lot No.875135
- Quality Certificate - Lot No.854435
- Quality Certificate - Lot No.854434
- Quality Certificate - Lot No.854433
- Quality Certificate - Lot No.849044
- Quality Certificate - Lot No.842138
- Quality Certificate - Lot No.815447
- Quality Certificate - Lot No.815446
- Quality Certificate - Lot No.814782
- Quality Certificate - Lot No.814123
- Quality Certificate - Lot No.814122
- Quality Certificate - Lot No.804956
- Quality Certificate - Lot No.795983
- Quality Certificate - Lot No.788274
- Quality Certificate - Lot No.785083
- Quality Certificate - Lot No.781583
- Quality Certificate - Lot No.780890
- Quality Certificate - Lot No.777490