Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Gosselin™ Octagonal PET Bottle, 500 mL, Graduated, 31 mm Tamper-evident Cap, Non-assembled, 12/Pack, 120/Case
Product NumberP500B-09
- Break-resistant polyethylene terephthalate (PET) with transparency equivalent to glass
- Molded graduations
- Tamper-evident High-density Polyethylene (HDPE) cap
- Film-packed with or without tray in folded outer bag
$188.58 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | P500B-09 |
| Qty./Pk | 12 / Pk |
| Qty./Cs | 120 / Cs |
| Brand | Corning® |
| Capacity | 250 mL |
| Neck Style | Narrow mouth |
| Top Style | Threaded |
| Cap Style | Screw Cap, Tamper Evident |
| Cap Material | High density polyethylene |
| Bottle Shape | Octagonal |
| Cap Color | Natural |
| Graduation Interval | 50 mL (approx.) |
| Bottle Feature | Graduated ergonomic |
| Height | 170 mm |
| O.D. | 34.7 mm |
| Sterile | No |
| Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.07226001
- Quality Certificate - Lot No.26924500
- Quality Certificate - Lot No.26924003
- Quality Certificate - Lot No.974501
- Quality Certificate - Lot No.972681
- Quality Certificate - Lot No.967586
- Quality Certificate - Lot No.961422
- Quality Certificate - Lot No.938932
- Quality Certificate - Lot No.938396
- Quality Certificate - Lot No.930344
- Quality Certificate - Lot No.923566
- Quality Certificate - Lot No.920887
- Quality Certificate - Lot No.916127
- Quality Certificate - Lot No.915407
- Quality Certificate - Lot No.908414
- Quality Certificate - Lot No.901791
- Quality Certificate - Lot No.901025
- Quality Certificate - Lot No.900542
- Quality Certificate - Lot No.897745
- Quality Certificate - Lot No.884248
- Quality Certificate - Lot No.884243
- Quality Certificate - Lot No.874661
- Quality Certificate - Lot No.871101
- Quality Certificate - Lot No.869509
- Quality Certificate - Lot No.866801
- Quality Certificate - Lot No.866800
- Quality Certificate - Lot No.866096
- Quality Certificate - Lot No.861500
- Quality Certificate - Lot No.855483
- Quality Certificate - Lot No.850586