Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® Gosselin™ Round HDPE Bottle, 1 L, 58 mm Red Cap with Wad, Assembled, Sterile, 68/Case
Product NumberLR1000-08

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

- Break-resistant and translucent high-density polyethylene (HDPE)
- HDPE cap

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$265.50 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | LR1000-08 |
Qty./Pk | 68 / Pk |
Qty./Cs | 68 / Cs |
Brand | Corning® |
Capacity | 1000 mL |
Bottle Style | Storage |
Neck Style | Wide |
Top Style | Threaded |
Bottle Shape | Cylindrical |
Sterile | Yes |
Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.924164
- Quality Certificate - Lot No.921898
- Quality Certificate - Lot No.918475
- Quality Certificate - Lot No.914268
- Quality Certificate - Lot No.909694
- Quality Certificate - Lot No.906229
- Quality Certificate - Lot No.905535
- Quality Certificate - Lot No.903749
- Quality Certificate - Lot No.901584
- Quality Certificate - Lot No.898240
- Quality Certificate - Lot No.897488
- Quality Certificate - Lot No.894674
- Quality Certificate - Lot No.886131
- Quality Certificate - Lot No.881054
- Quality Certificate - Lot No.878982
- Quality Certificate - Lot No.876476
- Quality Certificate - Lot No.872308
- Quality Certificate - Lot No.868773
- Quality Certificate - Lot No.866561
- Quality Certificate - Lot No.863696
- Quality Certificate - Lot No.859941
- Quality Certificate - Lot No.856802
- Quality Certificate - Lot No.852781
- Quality Certificate - Lot No.849025
- Quality Certificate - Lot No.843480
- Quality Certificate - Lot No.840519
- Quality Certificate - Lot No.837231
- Quality Certificate - Lot No.832877
- Quality Certificate - Lot No.827563
- Quality Certificate - Lot No.825412