Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® PET Bottle, 30mL, Graduated, 18mm Screw Cap, Sterile, Triple-bagged, Pre-assembled, 24/Tray, 240/Case
Product Number432229

Polyethylene terephthalate (PET) bottles are ideal for storage and sampling of media, biologicals, and other aqueous solutions. The PET resin makes the bottle lightweight, break-resistant and as transparent as glass.
Features:
- Packaged in two convenient outer bags closed with a tied band and one shrink-wrapped tray to assure cleanliness
- Break-resistant bottles are an ergonomic and easy to handle alternative to glass
- Bottles are sterilized to 10⁻⁶ SAL and nonpyrogenic
- Leakproof performance validated against IATA standards, 31.7mm HDPE screw cap
- Molded graduations for accurate measurements
- USP class VI compliant bottles are validated non-cytotoxic and nonhemolytic
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$365.37 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 432229 |
Qty./Pk | 24 / Pk |
Qty./Cs | 240 / Cs |
Brand | Corning® |
Capacity | 30 mL |
Cap Style | Leakproof Cap |
Cap Color | Natural |
Sterile | Yes |
Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates