Costar® 250 mL传统聚苯乙烯储液瓶,带45 mm盖
Product Number8390
这种250 mL Costar® 一次性聚苯乙烯储液瓶侧面光滑,适用于储存培养基、缓冲液和其他水溶液。
- 45 mm聚乙烯密封盖可实现紧密密封,有助于最大限度降低污染风险。
- 无菌,经认证无热原
Added to Your Shopping Cart
Details
| Product Number | 8390 |
| 数量/包 | 1 /包 |
| 数量/箱 | 12 /箱 |
| 品牌 | Corning® |
| 容量 | 250 mL |
| 颈式样 | 广口 |
| 顶部式样 | 带螺纹 |
| 盖式样 | 插塞密封 |
| 盖材料 | 高密度聚乙烯 |
| 底部形状 | 筒形 |
| 盖颜色 | 红色 |
| 底部特性 | 带刻度 |
| 特性 | 一次性 |
| 无菌 | 是 |
| 应用 | 药品质量控制和生命科学 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.05126002
- Quality Certificate - Lot No.00426001
- Quality Certificate - Lot No.25125003
- Quality Certificate - Lot No.15925002
- Quality Certificate - Lot No.01925001
- Quality Certificate - Lot No.28224005
- Quality Certificate - Lot No.15224004
- Quality Certificate - Lot No.09924003
- Quality Certificate - Lot No.09724002
- Quality Certificate - Lot No.08624001
- Quality Certificate - Lot No.22823003
- Quality Certificate - Lot No.08323002
- Quality Certificate - Lot No.07723001
- Quality Certificate - Lot No.25322012
- Quality Certificate - Lot No.23722011
- Quality Certificate - Lot No.23522010
- Quality Certificate - Lot No.23422009
- Quality Certificate - Lot No.21822008
- Quality Certificate - Lot No.19622007
- Quality Certificate - Lot No.19422006
- Quality Certificate - Lot No.19322005
- Quality Certificate - Lot No.19222004
- Quality Certificate - Lot No.01922003
- Quality Certificate - Lot No.01722002
- Quality Certificate - Lot No.01522001
- Quality Certificate - Lot No.16021005
- Quality Certificate - Lot No.13721004
- Quality Certificate - Lot No.13621003
- Quality Certificate - Lot No.08321002
- Quality Certificate - Lot No.02621001