Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Reusable Phenolic GPI 13-415 Threaded Screw Cap with Rubber Liner
Product Number9999-132
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
These reusable Corning® caps are fabricated specially formulated phenolic resin to resist the effects of temperature and steam in autoclaving. Caps have GPI 13-415 threads and are provided with a glued-in white rubber liner.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$137.25 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 9999-132 |
Qty./Pk | 36 / Pk |
Qty./Cs | 288 / Cs |
Brand | Corning® |
Cap Style | Rubber liner |
Cap Material | Phenolic |
Cap Color | Black |
Thread Finish | 13 |
Color | Black |
Height | 13.5 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.22623024
- Quality Certificate - Lot No.15623019
- Quality Certificate - Lot No.33522054
- Quality Certificate - Lot No.30922030
- Quality Certificate - Lot No.27922041
- Quality Certificate - Lot No.26522010
- Quality Certificate - Lot No.22922008
- Quality Certificate - Lot No.18722071
- Quality Certificate - Lot No.16022002
- Quality Certificate - Lot No.12222009
- Quality Certificate - Lot No.07522062
- Quality Certificate - Lot No.35121050
- Quality Certificate - Lot No.32721025
- Quality Certificate - Lot No.29821025
- Quality Certificate - Lot No.24921058
- Quality Certificate - Lot No.19521036
- Quality Certificate - Lot No.16821016
- Quality Certificate - Lot No.14521001
- Quality Certificate - Lot No.09821032
- Quality Certificate - Lot No.07721009
- Quality Certificate - Lot No.03321045
- Quality Certificate - Lot No.02021003
- Quality Certificate - Lot No.30020011
- Quality Certificate - Lot No.27220029
- Quality Certificate - Lot No.09420016
- Quality Certificate - Lot No.00620025
- Quality Certificate - Lot No.29819057
- Quality Certificate - Lot No.21719014
- Quality Certificate - Lot No.15719088
- Quality Certificate - Lot No.13319044