Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 70 mm Polypropylene Cap, Vented, for 3L Plastic Erlenmeyer Flask
Product Number431340
$233.51 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 431340 |
Qty./Pk | 1 / Pk |
Qty./Cs | 24 / Cs |
Brand | Corning® |
Cap Style | Vented |
Cap Material | Polypropylene |
Cap Color | Orange |
Color | Orange |
Sterile | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.12224002
- Quality Certificate - Lot No.07424001
- Quality Certificate - Lot No.25023002
- Quality Certificate - Lot No.13723001
- Quality Certificate - Lot No.13022002
- Quality Certificate - Lot No.07022001
- Quality Certificate - Lot No.29321005
- Quality Certificate - Lot No.28821004
- Quality Certificate - Lot No.24321003
- Quality Certificate - Lot No.18121002
- Quality Certificate - Lot No.16921001
- Quality Certificate - Lot No.27920004
- Quality Certificate - Lot No.13620003
- Quality Certificate - Lot No.05520002
- Quality Certificate - Lot No.03520001
- Quality Certificate - Lot No.28119002
- Quality Certificate - Lot No.13019001
- Quality Certificate - Lot No.33218003
- Quality Certificate - Lot No.14918002
- Quality Certificate - Lot No.07118001
- Quality Certificate - Lot No.25717003
- Quality Certificate - Lot No.13917002
- Quality Certificate - Lot No.01317001
- Quality Certificate - Lot No.27216003
- Quality Certificate - Lot No.10616002
- Quality Certificate - Lot No.04316001
- Quality Certificate - Lot No.26715003
- Quality Certificate - Lot No.18315002
- Quality Certificate - Lot No.00715001
- Quality Certificate - Lot No.32814004