Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® GL32 Orange Polypropylene Screw Cap with Plug Seal
Product Number1395-32LTC
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
The Corning® orange polypropylene caps are autoclavable at 121°C, have a GL32 thread and use a linerless plug seal design for efficient sealing.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$69.62 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 1395-32LTC |
Qty./Pk | 20 / Pk |
Qty./Cs | 20 / Cs |
Brand | Corning® |
Cap Style | Plug seal |
Cap Material | Polypropylene |
Cap Color | Orange |
Thread Finish | 32 |
Color | Orange |
Sterile | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.34224017
- Quality Certificate - Lot No.33124205
- Quality Certificate - Lot No.27724025
- Quality Certificate - Lot No.21224003
- Quality Certificate - Lot No.15724008
- Quality Certificate - Lot No.12324286
- Quality Certificate - Lot No.09224035
- Quality Certificate - Lot No.06124080
- Quality Certificate - Lot No.03824024
- Quality Certificate - Lot No.21422015
- Quality Certificate - Lot No.19422043
- Quality Certificate - Lot No.15422117
- Quality Certificate - Lot No.09422026
- Quality Certificate - Lot No.06222073
- Quality Certificate - Lot No.04622007
- Quality Certificate - Lot No.30521070
- Quality Certificate - Lot No.27721029
- Quality Certificate - Lot No.25121168
- Quality Certificate - Lot No.22921053
- Quality Certificate - Lot No.19621078
- Quality Certificate - Lot No.06121005
- Quality Certificate - Lot No.03421044
- Quality Certificate - Lot No.02321001
- Quality Certificate - Lot No.12520081
- Quality Certificate - Lot No.09320068
- Quality Certificate - Lot No.06420041
- Quality Certificate - Lot No.01420034
- Quality Certificate - Lot No.32519089
- Quality Certificate - Lot No.27519083
- Quality Certificate - Lot No.24519056