Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
Corning® PTFE Faced Silicone Septa for GL45 Open Top PBT Screw Cap
Product Number1395-45TS
![Corning® PTFE Faced Silicone Septa for GL45 Open Top PBT Screw Cap](https://www.corning.com/catalog/cls/products/p/pyrexBottleStorageScrewCaps/1395-45TS/images/1395-45TS_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
The Corning® polytetrafluoroethylene faced silicone septa fit into open top PBT caps (No. 1395-45HTSC) with GL45 threads to allow for aseptic reagent delivery or culture sampling using a syringe and needle. They can be autoclaved at 121°C or dry heat sterilized at up to 180°C.
$76.71 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 1395-45TS |
Qty./Pk | 10 / Pk |
Qty./Cs | 10 / Cs |
Brand | Corning® |
Cap Style | No cap |
Thread Finish | 45 |
Color | Natural |
Sterile | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.19824001
- Quality Certificate - Lot No.26323001
- Quality Certificate - Lot No.13723001
- Quality Certificate - Lot No.31522001
- Quality Certificate - Lot No.15822001
- Quality Certificate - Lot No.27121001
- Quality Certificate - Lot No.18321001
- Quality Certificate - Lot No.14621001
- Quality Certificate - Lot No.04121001
- Quality Certificate - Lot No.01921001
- Quality Certificate - Lot No.33719001
- Quality Certificate - Lot No.28719001
- Quality Certificate - Lot No.24019001
- Quality Certificate - Lot No.18319001
- Quality Certificate - Lot No.25518001
- Quality Certificate - Lot No.07318001
- Quality Certificate - Lot No.36117001
- Quality Certificate - Lot No.33917001
- Quality Certificate - Lot No.15017001
- Quality Certificate - Lot No.11517001
- Quality Certificate - Lot No.16516001
- Quality Certificate - Lot No.08116001
- Quality Certificate - Lot No.02016001
- Quality Certificate - Lot No.24015001
- Quality Certificate - Lot No.11315001
- Quality Certificate - Lot No.10715001
- Quality Certificate - Lot No.35714001
- Quality Certificate - Lot No.28214001
- Quality Certificate - Lot No.15314001
- Quality Certificate - Lot No.09214001