Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
Corning® Coliform Water Test Sample Container, Sterile with Sodium Thiosulfate
Product Number1700-100
![Corning® Coliform Water Test Sample Container, Sterile with Sodium Thiosulfate](https://www.corning.com/catalog/cls/products/1/1700-100/images/1700-100-coliform-container-with-pill_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
(This is the suggested replacement for 1700-100B)
These 100 mL capacity Corning containers are used to test for the presence of coliform bacteria, microbiological contaminants in drinking water.
- Capacity: 120 mL total capacity.
- Capacity at line: 100 mL ±2.5 mL (2.5%).
- Manufactured from pure polypropylene in a sterile environment and sterile-by-process.
- The one-piece container has attached lid to reduce chance of contamination.
- Locking arrow assures sterility has not been compromised.
- Sodium thiosulfate has been added to each container thus saving lab prep time and expense.
- Leak tight when sealed properly. An added benefit is the tie-down to protect from accidental opening and also serves as a custody seal.
- Sample label and instructions for use are supplied with each.
- A low cost, convenient product which meets EPA requirements.
$110.75 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 1700-100 |
Qty./Pk | 100 / Pk |
Qty./Cs | 100 / Cs |
Brand | Corning® |
Neck Style | Wide Mouth |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.35124018
- Quality Certificate - Lot No.32524017
- Quality Certificate - Lot No.27224013
- Quality Certificate - Lot No.26624012
- Quality Certificate - Lot No.22624011
- Quality Certificate - Lot No.06524002
- Quality Certificate - Lot No.06324001
- Quality Certificate - Lot No.36423008
- Quality Certificate - Lot No.36223007
- Quality Certificate - Lot No.22123006
- Quality Certificate - Lot No.20423005
- Quality Certificate - Lot No.19623004
- Quality Certificate - Lot No.18423003
- Quality Certificate - Lot No.11023002
- Quality Certificate - Lot No.06123001
- Quality Certificate - Lot No.33122002
- Quality Certificate - Lot No.32122001
- Quality Certificate - Lot No.28222010
- Quality Certificate - Lot No.27522010
- Quality Certificate - Lot No.24022008
- Quality Certificate - Lot No.23322008
- Quality Certificate - Lot No.19122007
- Quality Certificate - Lot No.18422007
- Quality Certificate - Lot No.17722006
- Quality Certificate - Lot No.04422002
- Quality Certificate - Lot No.03722002
- Quality Certificate - Lot No.03022001
- Quality Certificate - Lot No.33921012
- Quality Certificate - Lot No.33221011
- Quality Certificate - Lot No.32521011