Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® Cryogenic Vial Cap, Clear, Internal Thread, Non-sterile, RNase-/DNase-Free, Polypropylene, 50/Pk, 500/Cs
Product Number431338
WARNING: Do not use cryogenic vials or Cryogenic Vial Storage boxes in the liquid phase of liquid nitrogen. Only store in the vapor phase above the liquified gas. Always use appropriate safety equipment when removing vials from cryogenic storage.
$118.73 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 431338 |
Qty./Pk | 50 / Pk |
Qty./Cs | 500 / Cs |
Brand | Corning® |
Cap Color | Clear |
Cap Material | Polypropylene |
Cap Style | Internal threaded |
Sterile | No |
Specifications Documents