Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
 
Corning® Gosselin™ Straw Pipette, 5 mL, PP, Sterile, 10/Bag, 300/Box, 3600/Case
Product NumberEPI5-01
 
            - Polypropylene (PP)
- Packed in tamper-evident resealable plastic bags
- Liquid sampling
- Universal size
								Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
							Learn More
 
						One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$378.11 per case
	Added to Your Shopping Cart
  
Less than 10 in Stock
   Details
| Product Number | EPI5-01 | 
| Qty./Pk | 300 / Pk | 
| Qty./Cs | 3600 / Cs | 
| Brand | Corning® | 
| Capacity | 5 mL | 
| Length | 187 mm | 
| Application | Food and Beverage Testing | 
Specifications Documents
      
      
	Available Certificates
- Quality Certificate - Lot No.937483
- Quality Certificate - Lot No.936380
- Quality Certificate - Lot No.933336
- Quality Certificate - Lot No.921638
- Quality Certificate - Lot No.921173
- Quality Certificate - Lot No.919453
- Quality Certificate - Lot No.917386
- Quality Certificate - Lot No.916143
- Quality Certificate - Lot No.910562
- Quality Certificate - Lot No.907464
- Quality Certificate - Lot No.906645
- Quality Certificate - Lot No.903113
- Quality Certificate - Lot No.899899
- Quality Certificate - Lot No.895666
- Quality Certificate - Lot No.894385
- Quality Certificate - Lot No.890576
- Quality Certificate - Lot No.883600
- Quality Certificate - Lot No.882882
- Quality Certificate - Lot No.881371
- Quality Certificate - Lot No.880597
- Quality Certificate - Lot No.877386
- Quality Certificate - Lot No.876028
- Quality Certificate - Lot No.871120
- Quality Certificate - Lot No.870379
- Quality Certificate - Lot No.867740
- Quality Certificate - Lot No.864698
- Quality Certificate - Lot No.860987
- Quality Certificate - Lot No.855682
- Quality Certificate - Lot No.853850
- Quality Certificate - Lot No.851485
 
                      