- Durable construction for stable dish manipulation
- Crystal-grade, virgin polystyrene for optical clarity
- Sterile
- Dimensions listed (diameter x height)
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
More products coming back in stock every day! See our shopping list. for available high demand items.
Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
---|---|---|---|---|---|---|---|
351006 | Falcon® 50 mm x 9 mm Not TC-treated Tight-fit Lid Style Bacteriological Petri Dish, 20/Pack, 500/Case, Sterile | 20 / Pk | 500 / Cs | Falcon® | $323.36 | per case | |
351007 | Falcon® 60 mm x 15 mm Not TC-treated Treated Bacteriological Petri Dish, 20/Pack, 500/Case | 20 / Pk | 500 / Cs | Falcon® | $205.89 | per case | |
351008 | Falcon® 35 mm Not TC-treated Easy-Grip Style Bacteriological Petri Dish, 20/Pack, 500/Case, Sterile | 20 / Pk | 500 / Cs | Falcon® | $285.11 | per case | |
351029 | Falcon® 100 mm x 15 mm Not TC-treated Bacteriological Petri Dish, 20/Pack, 500/Case, Sterile | 20 / Pk | 500 / Cs | Falcon® | $190.06 | per case | |
351058 | Falcon® 150 mm x 15 mm Not TC-treated Bacteriological Petri Dish, 10/Pack, 100/Case, Sterile | 10 / Pk | 100 / Cs | Falcon® | $146.28 | per case |