- Durable construction for stable dish manipulation
- Crystal-grade, virgin polystyrene for optical clarity
- Sterile
- Dimensions listed (diameter x height)
| 产品编号 | 产品名称 | 数量/包 | 数量/箱 | 品牌 | 规格 | |
|---|---|---|---|---|---|---|
| 351006 | Falcon® 50 mm x 9 mm紧扣盖型细菌培养皿,未经TC处理,20/包,500/箱,无菌 | 20 /包 | 500 /箱 | Falcon® | per case | |
| 351007 | Falcon® 60 mm x 15 mm Not TC-treated Treated Bacteriological Petri Dish, Sterile, 20/Pack, 500/Case | per case | ||||
| 351008 | Falcon® 35 mm易握型细菌培养皿,未经TC处理,20/包,500/箱,无菌 | 20 /包 | 500 /箱 | Falcon® | per case | |
| 351029 | Falcon® 100 mm x 15 mm Not TC-treated Bacteriological Petri Dish, Sterile, 20/Pack, 500/Case | per case | ||||
| 351058 | Falcon® 150 mm x 15 mm细菌培养皿,未经TC处理,10/包,100/箱,无菌 | 10 /包 | 100 /箱 | Falcon® | per case |