PYREX® 70x50 mm Crystallizing Dish
Product Number3140-70
These flat PYREX® dishes have approximately a 160 mL capacity with rims that are reinforced and fire polished to reduce chipping. They will withstand repeated sterilization (wet or dry) and are ideal for storage and crystallization.
¥24,720 per case
Added to Your Shopping Cart
Details
| Product Number | 3140-70 |
| Qty./Pk | 6 / Pk |
| Qty./Cs | 24 / Cs |
| Brand | PYREX® |
| Capacity | 160 mL |
| Dish Style | Crystalizing |
| Top Style | Heavy duty rim |
| Feature | Reusable |
| Diameter | 70 mm (approx.) |
| Height | 50 mm (approx.) |
Specifications Documents