text.skipToContent text.skipToNavigation

PYREX® Petri Dishes with Cover

E-mail

These flat, clear dishes will withstand repeated sterilization (wet or dry). The edges are beaded to provide greater mechanical strength. The bead also provides a means to equally space the side walls of the bottom and cover, thereby reducing the capillary action of condensed moisture on the sides. They are not affected chemically or thermally by any of the methods commonly employed in laboratories where sterilization is a major factor in routine or in specialized work. The covered dish is not airtight. The tops are marked in blue enamel and the bottoms in white enamel to make sorting easier. Bottoms also have a triangular, enamel reference point for serial dilutions.


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
3160-100 PYREX® 100x10 mm Petri Dish with Cover   12 / Pk     72 / Cs     PYREX®   $691.38 per case
3160-101 PYREX® 100x15 mm Petri Dish with Cover   12 / Pk     72 / Cs     PYREX®   $703.38 per case
3160-102 PYREX® 100x20 mm Petri Dish with Cover   12 / Pk     72 / Cs     PYREX®   $666.65 per case
3160-150 PYREX® 150x15 mm Petri Dish with Cover   12 / Pk     24 / Cs     PYREX®   $601.63 per case
3160-152 PYREX® 150x20 mm Petri Dish with Cover   12 / Pk     24 / Cs     PYREX®   $563.44 per case
3160-60 PYREX® 60x15 mm Petri Dish with Cover   12 / Pk     72 / Cs     PYREX®   $849.64 per case